################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv6/tools/compiler/c2000_6.4.11

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./Source File/src/SD_SPI_Erase.obj" \
"./Source File/src/SD_SPI_Initialization.obj" \
"./Source File/src/SD_SPI_Read.obj" \
"./Source File/src/SD_SPI_Registers.obj" \
"./Source File/src/SD_SPI_Transmission.obj" \
"./Source File/src/SD_SPI_Write.obj" \
"./Source File/F2806x_CodeStartBranch.obj" \
"./Source File/F2806x_DefaultIsr.obj" \
"./Source File/F2806x_GlobalVariableDefs.obj" \
"./Source File/hal_usDelay_F2806x.obj" \
"./Source File/hal/hal_Adc_F2806x.obj" \
"./Source File/hal/hal_CpuTimers_F2806x.obj" \
"./Source File/hal/hal_ECap_F2806x.obj" \
"./Source File/hal/hal_EPwm_F2806x.obj" \
"./Source File/hal/hal_Gpio_F2806x.obj" \
"./Source File/hal/hal_I2C_F2806x.obj" \
"./Source File/hal/hal_PieCtrl_F2806x.obj" \
"./Source File/hal/hal_PieVect_F2806x.obj" \
"./Source File/hal/hal_Sci_F2806x.obj" \
"./Source File/hal/hal_SysCtrl_F2806x.obj" \
"./Source File/hal/hal_spi_F2806x.obj" \
"./Source File/MAIN/Main.obj" \
"./Source File/APPI/Dev_Init.obj" \
"../F28063.cmd" \
"../F2806x_Headers_nonBIOS.cmd" \
"../Source File/src/28xxx_SD_SPI.lib" \
"../Source File/APPI/IQmath.lib" \
$(GEN_CMDS__FLAG) \
-l"libc.a" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include Source\ File/src/subdir_vars.mk
-include Source\ File/subdir_vars.mk
-include Source\ File/hal/subdir_vars.mk
-include Source\ File/MAIN/subdir_vars.mk
-include Source\ File/APPI/subdir_vars.mk
-include subdir_rules.mk
-include Source\ File/src/subdir_rules.mk
-include Source\ File/subdir_rules.mk
-include Source\ File/hal/subdir_rules.mk
-include Source\ File/MAIN/subdir_rules.mk
-include Source\ File/APPI/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
ESP_3Phase_F28063.out \

EXE_OUTPUTS__QUOTED += \
"ESP_3Phase_F28063.out" \

BIN_OUTPUTS += \
ESP_3Phase_F28063.hex \

BIN_OUTPUTS__QUOTED += \
"ESP_3Phase_F28063.hex" \


# All Target
all: ESP_3Phase_F28063.out

# Tool invocations
ESP_3Phase_F28063.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C2000 Linker'
	"C:/ti/ccsv6/tools/compiler/c2000_6.4.11/bin/cl2000" -v28 -mt -ml --float_support=fpu32 -g --display_error_number --diag_wrap=off --diag_warning=225 -z -m"ESP_3Phase_F28063.map" --stack_size=0x300 --warn_sections -i"C:/ti/ccsv6/tools/compiler/c2000_6.4.11/lib" -i"C:/ti/ccsv6/tools/compiler/c2000_6.4.11/include" --reread_libs --diag_wrap=off --display_error_number --xml_link_info="ESP_3Phase_F28063_linkInfo.xml" --rom_model -o "ESP_3Phase_F28063.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

ESP_3Phase_F28063.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: C2000 Hex Utility'
	"C:/ti/ccsv6/tools/compiler/c2000_6.4.11/bin/hex2000"  -o "ESP_3Phase_F28063.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)$(BIN_OUTPUTS__QUOTED)
	-$(RM) "Source File\src\SD_SPI_Erase.pp" "Source File\src\SD_SPI_Initialization.pp" "Source File\src\SD_SPI_Read.pp" "Source File\src\SD_SPI_Registers.pp" "Source File\src\SD_SPI_Transmission.pp" "Source File\src\SD_SPI_Write.pp" "Source File\F2806x_DefaultIsr.pp" "Source File\F2806x_GlobalVariableDefs.pp" "Source File\hal\hal_Adc_F2806x.pp" "Source File\hal\hal_CpuTimers_F2806x.pp" "Source File\hal\hal_ECap_F2806x.pp" "Source File\hal\hal_EPwm_F2806x.pp" "Source File\hal\hal_Gpio_F2806x.pp" "Source File\hal\hal_I2C_F2806x.pp" "Source File\hal\hal_PieCtrl_F2806x.pp" "Source File\hal\hal_PieVect_F2806x.pp" "Source File\hal\hal_Sci_F2806x.pp" "Source File\hal\hal_SysCtrl_F2806x.pp" "Source File\hal\hal_spi_F2806x.pp" "Source File\MAIN\Main.pp" "Source File\APPI\Dev_Init.pp" 
	-$(RM) "Source File\src\SD_SPI_Erase.obj" "Source File\src\SD_SPI_Initialization.obj" "Source File\src\SD_SPI_Read.obj" "Source File\src\SD_SPI_Registers.obj" "Source File\src\SD_SPI_Transmission.obj" "Source File\src\SD_SPI_Write.obj" "Source File\F2806x_CodeStartBranch.obj" "Source File\F2806x_DefaultIsr.obj" "Source File\F2806x_GlobalVariableDefs.obj" "Source File\hal_usDelay_F2806x.obj" "Source File\hal\hal_Adc_F2806x.obj" "Source File\hal\hal_CpuTimers_F2806x.obj" "Source File\hal\hal_ECap_F2806x.obj" "Source File\hal\hal_EPwm_F2806x.obj" "Source File\hal\hal_Gpio_F2806x.obj" "Source File\hal\hal_I2C_F2806x.obj" "Source File\hal\hal_PieCtrl_F2806x.obj" "Source File\hal\hal_PieVect_F2806x.obj" "Source File\hal\hal_Sci_F2806x.obj" "Source File\hal\hal_SysCtrl_F2806x.obj" "Source File\hal\hal_spi_F2806x.obj" "Source File\MAIN\Main.obj" "Source File\APPI\Dev_Init.obj" 
	-$(RM) "Source File\F2806x_CodeStartBranch.pp" "Source File\hal_usDelay_F2806x.pp" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets